Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2L | D-series right-hand dual |
Front displacement and input drive | 38SH | 38.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
Porting prior to rear cover | 716 | Bearing plate, 1 1/2 inch beaded tube inlet, 1 1/16-12 ORB outlet |
Rear displacement | 36 | 36.1cc [2.20 CIR] |
Rear cover and porting | L01B | Cover, load sense, 1 5/16 inch ORB inlet, 3/4 inch ORB CF outlet, 7/8 inch ORB EF outlet, 7/16 inch ORB LS port |
Control setting | 38L | 10 bar standby pressure, LS with relief valve |
Relief valve pressure | 117 | 117 bar [1700 psi] |
Screws | GY | GY: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |