Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 23PZ | 22.5cc / parallel shaft: 1 inch diameter x 1.81 inch extension, with 1/4 inch key |
Mounting flange | AR | SAE A 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
Porting prior to rear cover | 101 | Bearing plate, 1 1/16-12 ORB inlet, 7/8-14 ORB outlet |
Rear displacement | 23 | 22.5cc [1.37 CIR] |
Rear cover and porting | N101 | Cover, 1 1/16-12 ORB inlet, 7/8-14 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AW | AW: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |