Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 13TA | 12.6cc / tapered shaft: 1:5 taper, 1 inch diameter x 2.30 inch extension, 5/8-18 x .69 inch thread with M5 x 7.5 key |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting prior to rear cover | 402 | Bearing plate, 3/4-14 BSPP inlet, 1/2-14 BSPP outlet |
| Rear displacement | 17 | 17cc [1.04 CIR] |
| Rear cover and porting | N402 | Cover, 3/4-14 BSPP inlet, 1/2-14 BSPP outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AU | AU: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
