Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 19SC | 19.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Porting prior to rear cover | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 19 | 19cc [1.16 CIR] |
| Rear cover and porting | N715 | Cover, 1 1/4 inch beaded tube rear inlet, 1 1/16-12 ORB rear outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AV | AV: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Control setting | NNN | No controls |
| Front displacement and input drive | 19SC | 19.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Nameplate | AN | Standard nameplate |
| Porting prior to rear cover | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
| Product | DE2R | D-series right-hand dual |
| Rear cover and porting | N715 | Cover, 1 1/4 inch beaded tube rear inlet, 1 1/16-12 ORB rear outlet |
| Rear displacement | 19 | 19cc [1.16 CIR] |
| Relief valve pressure | 000 | No relief valve |
| Screws | AV | AV: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
