Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series left-hand dual |
| Front displacement and input drive | 21SC | 20.5cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AM | SAE A 2 bolt (with T-seal shaft seal) |
| Porting prior to rear cover | 103 | Bearing plate, 1 5/16-12 ORB inlet, 7/8-14 ORB outlet |
| Rear displacement | 14 | 14.3cc [0.87 CIR] |
| Rear cover and porting | N939 | Cover, 3/8-18 NPTF inlet, 7/8-14 outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AV | AV: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
