Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 10 | 9.5cc [0.58 CIR] |
| Rear cover and porting | N101 | Cover, 1 1/16-12 ORB inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | AV | AV: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
