Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 23SH | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 21 | 20.5cc [1.25 CIR] |
| Rear cover and porting | F22C | Cover, PFD, 1 5/8-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (CF on bottom of lug, cartridge design) |
| Control setting | 11C | 3 GPM [11.4 l/m] PFD, for use with cartridge PFD cover modules (DFxxC) |
| RELIEF VALVE PRESSURE | 124 | 124 bar [1800 psi] |
| Screws | AY | AY: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
