Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 150 | Bearing plate, 1 5/8-12 ORB inlet, 1 5/16-12 ORB outlet, note: this is for an XD configuration! Must have S00X- option |
| Rear displacement | X5 | 17 cc [1.04 CIR], for AS section 2 of an XD pump for forward outlet flow |
| Rear cover and porting | N100 | Cover, XD cover, no inlet/outlet (works with S00X* displacement modules) |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AY | AY: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
