Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series right-hand dual |
| Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 728 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4-14 BSPP outlet |
| Rear displacement | 14 | 14.3cc [0.87 CIR] |
| Rear cover and porting | N401 | Cover, no inlet, 1/2-14 BSPP outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AX | AX: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Control setting | NNN | No controls |
| Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Nameplate | AN | Standard nameplate |
| Porting prior to rear cover | 728 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4-14 BSPP outlet |
| Product | DE2R | D-series right-hand dual |
| Rear cover and porting | N401 | Cover, no inlet, 1/2-14 BSPP outlet |
| Rear displacement | 14 | 14.3cc [0.87 CIR] |
| Relief valve pressure | 000 | No relief valve |
| Screws | AX | AX: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
