Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting prior to rear cover | 728 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4-14 BSPP outlet |
Rear displacement | 11 | 10.8cc [0.66 CIR] |
Rear cover and porting | N401 | Cover, no inlet, 1/2-14 BSPP outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AW | AW: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |