Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2L | D-series right-hand dual |
Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | AA | SAE A 2 bolt |
Porting prior to rear cover | 125 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
Rear displacement | 25 | 25.4cc [1.55 CIR] |
Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AZ | AZ: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |