Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SHP2 | Std on top-drive gear side |
B: Displacement | 014 | 14,31 cc |
C: Rotation | L | Counter-clockwise rotation |
D: Mounting flange | SA2 | SAE A p.Ø82,55+2 holes+OR |
Displacement | 014 | |
E: Shaft type | S09 | Spl.SAE J498-9T-16/32 (SA) |
F: Inlet size | H8 | M27x2-ISO6149 |
G: Outlet size | H7 | M22x1,5-ISO6149 |
H: Rear cover | P10 | Pump Cover (P1) |
I: Shaft seal | V | Viton |
J: Sealing | N | NBR |
K: Screws | N | Burnished screws |
L: Valve settings | N00 | No valve |
M: Marking type | 1 | Special sticker for CNH |
N: Marking position | S | Sticker on the body |
O: Special features | 0000 | No special features |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |