Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.180 |
| Bend radius min (mm) | 30.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Color | Green |
| Construction | 1 Textile Spiral |
| Cover material | EPDM |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.24 |
| Inside diameter (mm) | 6.00 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Package form | Bulk |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Yarn |
| Series | EHA513 Series |
| Size | -4 |
| Tube material | EPDM |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
