Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.60 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | 1K4 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -4 |
| End Type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 0.80 |
| Fluid compatibility | Hydraulic service |
| Fluid loss cc | 0.50000 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 7/16-20 UNF |
| Valve type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097651 |
