Quick Disconnect Couplings 210212 (RIGHT)

COUPLING,3000,F,1/4,B,-6NPT,NBR

310

Catalog item:

310


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationConstructionIn-plant/IndustrialMaintenance and repairPneumatic tools
Body size3/8
BrandDanfoss
Burst pressure min bar69
Burst pressure min psi1000
Catalog Item310
Connection styleManual connect
End size 2-6
End Type 1Female Push to Connect
End type 2Female pipe (NPTF)
Finish platingZinc
Flow rate GPM374.00
Flow rate LPM1415.74
Fluid compatibilityCompressed airGases and liquids
Hex size 1 IN0.940
Hex size 1 MM23.9
Item typeFemale half
Latch typePush/pull
Product height in1.210
Product height mm30.734
Product length in2.100
Product length mm53.340
Product materialCarbon steel
Product width in1.210
Product width mm30.734
Safety locking mechanismPin lock
Seal materialNitrile (NBR)
Sub brandHansen
Valve type2 way
Working pressure max psi250
Working pressure max bar17
Working temperature max C121
Working temperature max F250
Working temperature min C-40
Working temperature min F-40

General specifications

Characteristic
Value
EAN/UPC678146100887