Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 6660 |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Drain Cock |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.330 |
| Product length mm | 33.782 |
| Product material | Brass |
| Product serial name | 666 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975718315 |
