Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
900952-22
Protective Coil BLACKHIGH DENS POLY
900952-22
Catalog item:
900952-22
Where to buy
Export PDF
Tools
Add to comparison
900952-22
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
900952-22
Item type
Spring guard
Material
Plastic
Nominal ID IN
1.38
Temp max F
180
Temp min F
0
General specifications
Characteristic
Value
EAN/UPC
678146039149