HOSE FTG, SS/16, JIC-F/16, AP, STR-product-details

HOSE FTG, SS/16, JIC-F/16, AP, STR

9ML16-165500

Catalog item:

9ML16-165500


Tools

Product specifications

Characteristic
Value
A dimension IN3.430
A dimension MM87.100
Angle shapeStraight
Backup hex size IN1.496
Backup hex size MM38.000
BrandSynflex by Danfoss
Catalog Item9ML16-165500
Compatible hose ID IN1.000
Compatible hose ID MM25.400
Construction StyleCrimp
End connection hex size IN1.377
End connection hex size MM35.000
End size 1-16
End Type 1Female 37 degree swivel
Hose cut off factor IN1.400
Hose cut off factor MM35.500
Hose size-16
Inside diameter IN0.8100
Inside diameter MM20.7000
Product height in1.630
Product height mm41.402
Product length in3.970
Product length mm100.838
Product material316 Stainless steel
Product width in1.630
Product width mm41.402
Thread size 11 5/16-12 UN