Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Water discharge |
| Bend radius min (inch) | 2.560 |
| Bend radius min (mm) | 65.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 625 |
| Burst pressure (psi) | 9063 |
| Catalog Item | EHS540-08BK-M60 |
| Color | Black |
| Compliances | ISO 1402 |
| Conductivity | Non-conductive |
| Construction | 2 Textile Braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 2362.00000 |
| Length (mm) | 60000.00000 |
| Outside diameter (inch) | 0.98 |
| Outside diameter (mm) | 24.89 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | Contact coupling manufacturer |
| Reinforcement material | Fiber |
| Series | EHS540 Series |
| Size | -8 |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 250 |
| Working pressure max (psi) | 3625 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
