Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF90365-06 |
| End size 1 | -6 |
| End Type 1 | Female STC connector |
| Item type | Adapter-sleeve |
| Product serial name | FF90365 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146039705 |
