Quick Disconnect Couplings LA0701100 (RIGHT)

COUPLING,L7000,F,1/8,CS,-2BSP,FKM

LA07001V0

Catalog item:

LA07001V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityRefrigerant circuits
Body size1/8
BrandDanfoss
Catalog ItemLA07001V0
Connection styleManual connect
End size 1-2
End Type 1Female BSPP port washer seal.
Finish platingZinc trivalent
Hex size 1 IN0.630
Item typeFemale half
Latch typePush to connect
Product materialCarbon steel
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1/8
Valve typeStraight thru
Working pressure max psi1000
Working temperature max F392
Working temperature min F-4