Quick Disconnect Couplings LA0701100 (RIGHT)

COUPLING,L7000,F,1/4,CS,-4BSPP,NBR

LA0701100

Catalog item:

LA0701100


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityRefrigerant circuits
Body size1/4
BrandDanfoss
Catalog ItemLA0701100
Connection styleManual connect
End size 1-4
End Type 1Female BSPP port washer seal.
Finish platingZinc trivalent
Hex size 1 IN0.750
Item typeFemale half
Latch typePush to connect
Product materialCarbon steel
Safety locking mechanismNone
Seal materialNitrile (NBR)
Sub brandGromelle
Thread size 1G 1/4
Valve typeStraight thru
Working pressure max psi700
Working temperature max F212
Working temperature min F-4