Quick Disconnect Couplings LA0701100 (RIGHT)

COUPLING,L7000,F,3/8,CS,-6BSPP,FKM

LA07021V0

Catalog item:

LA07021V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityRefrigerant circuits
Body size3/8
BrandDanfoss
Catalog ItemLA07021V0
Connection styleManual connect
End size 1-6
End Type 1Female BSPP port washer seal.
Finish platingZinc trivalent
Hex size 1 IN0.900
Item typeFemale half
Latch typePush to connect
Product materialCarbon steel
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 3/8
Valve typeStraight thru
Working pressure max psi600
Working temperature max F392
Working temperature min F-4