Quick Disconnect Couplings LA0701100 (RIGHT)

COUPLING,L7000,F,3/4,CS,-12BSP,EPDM

LA07041E0

Catalog item:

LA07041E0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityRefrigerant circuits
Body size3/4
BrandDanfoss
Catalog ItemLA07041E0
Connection styleManual connect
End size 1-12
End Type 1Female BSPP port washer seal.
Finish platingZinc trivalent
Hex size 1 IN1.380
Item typeFemale half
Latch typePush to connect
Product materialCarbon steel
Safety locking mechanismNone
Seal materialEthylene propylene (EPDM)
Sub brandGromelle
Thread size 1G 3/4
Valve typeStraight thru
Working pressure max psi400
Working temperature max F302
Working temperature min F-40