Quick Disconnect Couplings LA0701100 (RIGHT)

COUPLING,L7000,F,1"1/2,CS,-24BSP,FKM

LA07071V0

Catalog item:

LA07071V0


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationFluid transferMax flow capacityRefrigerant circuits
Body size1 1/2"
BrandDanfoss
Catalog ItemLA07071V0
Connection styleManual connect
End size 1-24
End Type 1Female BSPP port washer seal.
Finish platingZinc trivalent
Hex size 1 IN2.560
Item typeFemale half
Latch typePush to connect
Product materialCarbon steel
Safety locking mechanismNone
Seal materialFluorocarbon (FKM)
Sub brandGromelle
Thread size 1G 1 1/2
Valve typeStraight thru
Working pressure max psi345
Working temperature max F392
Working temperature min F-4