Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | MA0026612 |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | R 1/2 |
| Working pressure max psi | 3626 |
| Working pressure max BAR | 250 |
| Working pressure PSI | 3626.00 |
