Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SN18 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Item type | Male half |
| Product material | Brass |
| Sub brand | Hansen |