Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TL0132038 |
| Connection style | Automatic connect |
| End size 1 | -6 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 910.00 |
| Hex size 1 IN | 1.000 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Brass |
| Sub brand | Gromelle |
| Thread size 1 | R 3/8 |
| Working pressure max psi | 290 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |