Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionForest machinerySnow plow/groomer |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WA3633412L |
| End size 1 | 10S |
| End Type 1 | 24 deg. tube port light duty |
| Flow rate gpm | 11.36 |
| Hex size 1 IN | 1.770 |
| Hex size 2 IN | 1.060 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | M18x1.5 |
| Valve type | 2 way |
| Working pressure max psi | 3625 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
