Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL024001 |
| Complete connector | No |
| End size 1 | 6S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.000 |
| Item type | Female fitting / female stud |
| Model Code 1 | GAS 6 SR-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GAS … M |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 MM | 6.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure bar | 630.00 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
