Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373500 |
| Complete connector | Yes |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 55.0 |
| Hex size 2 MM | 60.0 |
| Item type | Weldable connector |
| Model Code 1 | P-ASV 42 L PHR |
| Product material | Carbon steel |
| Product serial name | P-ASV … |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Tube outside diameter 1 MM | 42.0 |
| Tube outside diameter 2 MM | 42.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
