TUBE FTG, SN 20x4 VI PHR
WAL604401
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL604401 |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Sub brand | Waltech |