Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608957 |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.260 |
| Item type | Blanking end |
| Model Code 1 | P-VSK 20 S A4GS |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 1.102 |
| Product length mm | 27.991 |
| Product material | Carbon steel |
| Product serial name | P-VSK … |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 IN | 0.787 |
| Tube outside diameter 2 IN | 0.787 |
| Working pressure bar | 420 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
