Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL611390 |
| Complete connector | No |
| End size 1 | 12S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.748 |
| Hex size 2 IN | 0.944 |
| Item type | Gauge fitting |
| Model Code 1 | EMASD 12 S/R1/4 A4GS |
| Product height in | 0.944 |
| Product height mm | 23.978 |
| Product length in | 1.535 |
| Product length mm | 38.989 |
| Product material | Carbon steel |
| Product serial name | EMASD … |
| Product width in | 0.944 |
| Product width mm | 23.978 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 IN | 0.216 |
| Tube outside diameter 2 IN | 0.137 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
