Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618843
CUTTING RING, P-R 6 L/S-1.4571 H
WAL618843
Catalog item:
WAL618843
Where to buy
Export PDF
Tools
Add to comparison
WAL618843
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618843
Product height in
0.397
Product height mm
10.084
Product length in
0.385
Product length mm
9.779
Product width in
0.397
Product width mm
10.084
Sub brand
Waltech