Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618844
CUTTING RING, P-R 8 L/S-1.4571 H
WAL618844
Catalog item:
WAL618844
Where to buy
Export PDF
Tools
Add to comparison
WAL618844
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618844
Product height in
0.468
Product height mm
11.887
Product length in
0.374
Product length mm
9.500
Product width in
0.468
Product width mm
11.887
Sub brand
Waltech