Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618847
CUTTING RING, P-R 15 L-1.4571 H
WAL618847
Catalog item:
WAL618847
Where to buy
Export PDF
Tools
Add to comparison
WAL618847
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618847
Product height in
0.763
Product height mm
19.380
Product length in
0.385
Product length mm
9.779
Product width in
0.763
Product width mm
19.380
Sub brand
Waltech