Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618850
CUTTING RING, P-R 28 L-1.4571 H
WAL618850
Catalog item:
WAL618850
Where to buy
Export PDF
Tools
Add to comparison
WAL618850
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618850
Product height in
1.299
Product height mm
32.995
Product length in
0.433
Product length mm
10.998
Product width in
1.299
Product width mm
32.995
Sub brand
Waltech