Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618853
CUTTING RING, P-R 14 S-1.4571 H
WAL618853
Catalog item:
WAL618853
Where to buy
Export PDF
Tools
Add to comparison
WAL618853
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618853
Product height in
0.748
Product height mm
18.999
Product length in
0.393
Product length mm
9.982
Product width in
0.748
Product width mm
18.999
Sub brand
Waltech