Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618855
CUTTING RING, P-R 20 S-1.4571 H
WAL618855
Catalog item:
WAL618855
Where to buy
Export PDF
Tools
Add to comparison
WAL618855
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618855
Product height in
1.023
Product height mm
25.984
Product length in
0.834
Product length mm
21.184
Product width in
1.023
Product width mm
25.984
Sub brand
Waltech