Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL618856
CUTTING RING, P-R 25 S-1.4571 H
WAL618856
Catalog item:
WAL618856
Where to buy
Export PDF
Tools
Add to comparison
WAL618856
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL618856
Product height in
1.240
Product height mm
31.496
Product length in
0.472
Product length mm
11.989
Product width in
1.240
Product width mm
31.496
Sub brand
Waltech