Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL624536
TOOL, WF-M-PLUS-FS 12X2-3
WAL624536
Catalog item:
WAL624536
Where to buy
Export PDF
Tools
Add to comparison
WAL624536
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL624536
Product height in
2.870
Product height mm
72.898
Product length in
3.930
Product length mm
99.822
Product width in
2.870
Product width mm
72.898
Sub brand
Waltech