Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625134
RING, WF-PLUS-SR 10 L/S A4GS
WAL625134
Catalog item:
WAL625134
Where to buy
Export PDF
Tools
Add to comparison
WAL625134
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625134
Product height in
0.730
Product height mm
18.542
Product length in
7.340
Product length mm
186.436
Product width in
0.730
Product width mm
18.542
Sub brand
Waltech