Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625135
RING, WF-PLUS-SR 12 L/S A4GS
WAL625135
Catalog item:
WAL625135
Where to buy
Export PDF
Tools
Add to comparison
WAL625135
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625135
Product height in
0.625
Product height mm
15.875
Product length in
0.929
Product length mm
23.597
Product width in
0.625
Product width mm
15.875
Sub brand
Waltech