FC Assembly Equipment Accessories WAL625706(CENTER)

TOOL, WF-M-PLUS-FS 15X2-3

WAL625711

Catalog item:

WAL625711


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625711
Product height in3.600
Product height mm91.440
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech