Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625714
TOOL, WF-M-PLUS-FS 22X3-3,5
WAL625714
Catalog item:
WAL625714
Where to buy
Export PDF
Tools
Add to comparison
WAL625714
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625714
Product height in
3.350
Product height mm
85.090
Product length in
2.910
Product length mm
73.914
Product width in
2.910
Product width mm
73.914
Sub brand
Waltech