Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
WAL625721
TOOL, WF-M-PLUS-FS 8X2,5 F.4571
WAL625721
Catalog item:
WAL625721
Where to buy
Export PDF
Tools
Add to comparison
WAL625721
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL625721
Product height in
3.850
Product height mm
97.790
Product length in
2.910
Product length mm
73.914
Product width in
2.910
Product width mm
73.914
Sub brand
Waltech