Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626003 |
| Material | Stainless steel |
| Product height in | 0.552 |
| Product height mm | 14.021 |
| Product length in | 0.570 |
| Product length mm | 14.478 |
| Product width in | 0.552 |
| Product width mm | 14.021 |
| Special features | Profile ring |
| Sub brand | Waltech |
