Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628212 |
| Product height in | 0.315 |
| Product height mm | 8.000 |
| Product length in | 0.343 |
| Product length mm | 8.700 |
| Product width in | 0.315 |
| Product width mm | 8.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628212 |
| Product height in | 0.315 |
| Product height mm | 8.000 |
| Product length in | 0.343 |
| Product length mm | 8.700 |
| Product width in | 0.315 |
| Product width mm | 8.000 |
| Sub brand | Waltech |