Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628216 |
| Product height in | 0.709 |
| Product height mm | 18.000 |
| Product length in | 0.398 |
| Product length mm | 10.100 |
| Product width in | 0.709 |
| Product width mm | 18.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628216 |
| Product height in | 0.709 |
| Product height mm | 18.000 |
| Product length in | 0.398 |
| Product length mm | 10.100 |
| Product width in | 0.709 |
| Product width mm | 18.000 |
| Sub brand | Waltech |